HUBBELL
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL1, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSL1

Stirrup Assembly, Large stirrups.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Color Code: Yellow, Installation Tool: WTRBYK Tool

Product details

General

Application

For common ACSR, Aluminium and Copper conductors

Catalog Number

WSL1

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wiring Tap

UPC

781810877104

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

5