
Brand: Burndy
Catalog ID: WSL5PB
Catalog Number
WSL5PB
Color
Yellow
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810871089
UPC 14 Digit GTIN
00781810871089
Dimension - Bail Size
2/0
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in
Conductor - ACSR Str Size
397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Size Range
397.5 (18/1) Chickadee-477.0 (30/7) Hen
Conductor - AL Str Size
397.5;400;450;477
Conductor - AL Str Size Range
397.5-477
Conductor - Copper Str Size
400;450
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Minimum Pack Quantity
5