text.skipToContent text.skipToNavigation

WSL6

By Burndy 

Catalog ID: WSL6

By Burndy
Catalog ID:  WSL6
Stirrup Assembly, Large stirrups,Run:.862-.722,Tap:.460-.460.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Color Code: Yellow, Booster: WPBY Box 25, Installation Tool: WTRBYK Tool, Cable Diameter Range (run): 0.722 - 0.862 IN, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Bail Size: 4/0 AWG, Cable Diameter Range (tap): 0.46 IN