
Brand: Burndy
Catalog ID: WSL7PB
Catalog Number
WSL7PB
Color
Yellow
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810871102
UPC 14 Digit GTIN
00781810871102
Dimension - Bail Size
1/0
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in
Conductor - ACSR Str Size
556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle
Conductor - ACSR Str Size Range
556.5 (24/7) Parakeet-556.5 (30/7) Eagle
Conductor - AL Str Size
556.5
Conductor - AL Str Size Range
556.5
Conductor - Copper Str Size
556.5
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Minimum Pack Quantity
5