text.skipToContent text.skipToNavigation

WSM2

by Burndy 

Catalog ID: WSM2

Stirrup assembly, 2/0,3/0 AWG.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Installation Tool: WTRBYK Tool, Color Code: Blue, Booster: WPBB Box 25, Cable Diameter Range (run): 0.365 - 0.502 IN, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Bail Size: 2 AWG, Cable Diameter Range (tap): 0.25 - 0.25 IN

Product Details

General

Application For Common ACSR, Aluminum And Copper Conductors
EU RoHS Indicator Yes
Material Aluminum
Physical Attribute - Number of Holes 1
Sub Brand WEJTAP, STIRRUP
Trade Name WEJTAP™
Type Wejtap with Stirrup
UPC 781810876800
UPC 12 Digit 7818108768000

Dimensions

Dimension - Bail Size 2
Dimension - F Width Center to Center inch 1.64 in
Dimension - G inch 1.04 in
Dimension - Hole Size fraction 10/37
Dimension - Hole Size inch 0.27 in

Conductor Related

Conductor - ACSR Str Size 2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range 2/0 (6/1) Quail AWG-3/0 (6/1) Pigeon AWG
Conductor - AL Str Size 2/0 AWG;3/0 AWG
Conductor - AL Str Size Range 2/0 AWG-3/0 AWG
Conductor - Copper Str Size 2/0 AWG;3/0 AWG
Conductor - Copper Str Size Range 2/0 AWG-3/0 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings