text.skipToContent text.skipToNavigation

CP3R445A4

By Burndy 

Catalog ID: CP3R445A4

By Burndy
Catalog ID:  CP3R445A4
Substation Connectors.
Add to List

More Options

Where to Buy

Product Details

General

Application Substation
Connector Type Spacer
Installation Torque Recommended in-lb 480 lb-in
Material Aluminum Alloy, Cast
Material - Hardware Aluminum
Plated N
Plating Type Unplated
UPC 781810491348
UPC 12 Digit 7818104913488

Dimensions

Dimension - B Length inch 3.00 in
Dimension - Height inch 2.54 in
Dimension - L Length Overall mm 248 mm
Dimension - Length Overall inch 9.76 in
Dimension - Width mm 76 mm

Electrical Ratings

Rating - KVA 345 kV

Conductor Related

Conductor - ACSR Str Size 900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil
Conductor - ACSR Str Size Range 900 (54/7) Canary kcmil-1033.5 (45/7) Ortolan kcmil
Conductor - AL Str Size 1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil
Conductor - AL Str Size Range 1000 kcmil-1113 kcmil
Conductor Type
  • AL C Str-Size
  • ACSR C Str-Size
Physical Attribute - Number of Conductors Accommodated Total 3

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings