HPS_ID_GLSF4042AKR_PRODIMAGE
* Representative image
HPS_ID_GLSF4042AKR_PRODIMAGE
play
play

Automatic Splice, Corrosion Resistant, Full Tension, for 1/0 AAC, AAAC, ACSR

Brand:

FARGO

Catalog ID:

GLSF406AKR

Automatic Splice, Corrosion Resistant, Full Tension, for 1/0 AAC, AAAC, ACSR, Dia. Range .355 - .400 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

Product details

General

Color Code
Yellow
Material
Aluminum Alloy
Material - Jaw
Aluminum Alloy
Trade Name
Fargo
UPC
096359648079

Dimensions

Dimensions
13.000 in x 1.000 in x 1.000 in
Height
1 in
Length
13 in
Weight
0.51 lb
Width
1 in

Conductor Related

Conductor Diameter - Maximum
0.4 in
Conductor Diameter - Minimum
0.355 in
Conductor Diameter Range
0.355 - 0.4
Conductor Type
  • AAC
  • AAAC
  • ACSR

Logistics

Pallet Quantity
2400