HPS_ID_C25239_PRODIMAGE
* Representative image
HPS_ID_C25239_PRODIMAGE

Automatic Splice Copper

Brand:

FARGO

Catalog ID:

GL115

Automatic Splice, for #1 SOL or #2 (7 str) Copper, 4A Copperweld, Dia. Range 0.28 - 0.29 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

Product details

General

Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
UPC
096359311386

Dimensions

Dimensions
4.400 in x 0.750 in x 0.750 in
Height
0.75 in
Length
4.4 in
Weight
0.26 lb
Width
0.75 in

Conductor Related

Conductor Diameter - Maximum
0.29
Conductor Diameter - Minimum
0.28
Conductor Diameter Range
0.28 - 0.29
Conductor Type
Copper, Copperweld

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
8000