HUBBELL
Image of GL119 Automatic Splice Copper
* Representative image
Image of GL119 Automatic Splice Copper

Automatic Splice Copper

Brand:

FARGO

Catalog ID:

GL119

Automatic Splice, for 4/0 SOL or 3/0 (7) Copper, Dia. Range 0.45 - 0.46 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

Product details

General

Catalog Number

GL119

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

UPC

096359311492

Dimensions

Dimensions

6.900 in x 1.200 in x 1.200 in

Height

1.2 in

Length

6.9 in

Weight

1 lb

Width

1.2 in

Conductor Related

Conductor Diameter - Maximum

0.46

Conductor Diameter - Minimum

0.45

Conductor Diameter Range

0.45 - 0.46

Conductor Type

Copper, Copperweld

Certifications And Compliance

UL Listed

No

Resources and downloads

Specifications

Sales Drawings