HUBBELL
Image of YCR32RG2 YCR32RG2, Aluminum Reducer

YCR32RG2, Aluminum Reducer

Brand: Burndy

Catalog ID: YCR32RG2

Aluminum Reducer, Designed for joining (i) Cu to Alum. or ACSR (ii) Alum or ACSR to Alum. or ACSR, Barrels Partially filled with PENETROX™ and Sealed.

  • Aluminum Reducer
  • Partially filled with PENETROX Oxide Inhibitor and Sealed

General

Catalog Number

YCR32RG2

Connector Type

Reducer

Die Index

317;705

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYREDUCER™

UPC

781810112861

UPC 14 Digit GTIN

00781810112861

Dimensions

Dimension - B Length inch

3 in

Dimension - L Length Overall mm

170 mm

Dimension - Length BB inch

3 in

Dimension - Length Overall inch

6.69 in

Dimension - Outside Diameter inch

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

336.4 (18/1) Merlin;336.4 (26/7) Linnet

Conductor - ACSR Str Size A Range

336.4 (18/1) Merlin-336.4 (26/7) Linnet

Conductor - ACSR Str Size B

2/0 (6/1) Quail

Conductor - ACSR Str Size B Range

2/0 (6/1) Quail

Conductor - AL Str Size A

350 kcmil;397.5 kcmil

Conductor - AL Str Size A Range

350 kcmil-397.5 kcmil

Conductor - AL Str Size B

2/0 AWG

Conductor - AL Str Size B Range

2/0 AWG

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size A Range

350 kcmil

Conductor - Copper Str Size B

2/0 AWG

Conductor - Copper Str Size B Range

2/0 AWG

Conductor Type

  • ACSR C Str-Size A
  • AL C Str-Size A
  • CU C Str-Size A
  • ACSR C Str-Size B
  • AL C Str-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2940