YCR32RG7_Photo_ColorCMYK
YCR32RG7_Photo_ColorCMYK

YCR361RG5, Aluminum Reducer

Brand:

Burndy

Catalog ID:

YCR361RG5

Aluminum Reducer, Designed for joining (i) Cu to Alum. or ACSR (ii) Alum or ACSR to Alum. or ACSR, Barrels Partially filled with PENETROX™ and Sealed, Acceptable for use on Compact AAC.

Product details

General

Connector Type
Reducer
Die Index
317;705
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYREDUCER™
UPC
781810810811
UPC 12 Digit
7818108108111

Dimensions

Dimension - B Length fraction
3 in
Dimension - B Length inch
3 in
Dimension - L Length Overall mm
187 mm
Dimension - Length BB inch
3 in
Dimension - Length Overall inch
7.38 in
Dimension - Outside Diameter inch
1.25 in

Conductor Related

Conductor - ACSR Str Size A
397.5 (18/1) Chikkadee;397.5 (26/7) Ibis;477.0 (18/1) Pelican;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Size A Range
397.5 (18/1) Chikkadee-477.0 (30/7) Hen
Conductor - ACSR Str Size B
4/0 (6/1) Penquin
Conductor - ACSR Str Size B Range
4/0 (6/1) Penquin
Conductor - AL Str Size A
477 kcmil;500 kcmil
Conductor - AL Str Size A Range
477 kcmil-500 kcmil
Conductor - AL Str Size B
4/0 AWG
Conductor - AL Str Size B Range
4/0 AWG
Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size A Range
500 kcmil
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG
Conductor Type
  • ACSR C Str-Size A
  • AL C Str-Size A
  • CU C Str-Size A
  • ACSR C Str-Size B
  • AL C Str-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2940

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings