
Brand: Burndy
Catalog ID: YCS27A
Catalog Number
YCS27A
Connector Type
Splice
Die Index
247
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810100424
UPC 14 Digit GTIN
00781810100424
Dimension - B Length inch
1.94 in
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4 in
Dimension - Outside Diameter inch
0.77 in
Package Height
Package Length
Package Weight
Package Width
Conductor - AL Str Size
3/0 (7, 19) AWG
Conductor - AL Str Size Range
3/0 (7, 19) AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9800