
Brand: Burndy
Catalog ID: YCS291A
Catalog Number
YCS291A
Connector Type
Splice
Die Index
245
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810115954
UPC 14 Digit GTIN
00781810115954
Dimension - B Length inch
2 in
Dimension - L Length Overall mm
105 mm
Dimension - Length Overall inch
4.12 in
Dimension - Outside Diameter inch
0.97 in
Package Height
Package Length
Package Weight
Package Width
Conductor - AL Str Size
266.8 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
12000