
Brand: Burndy
Catalog ID: YCS301A
Application
For All Aluminum, Compressed And Compact Conductors
Catalog Number
YCS301A
Connector Type
Splice
Die Index
321
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YCS-A
UPC
781810015100
UPC 14 Digit GTIN
00781810015100
Dimension - B Length inch
2.09 in
Dimension - L Length Overall mm
109 mm
Dimension - Length Overall inch
4.3 in
Dimension - Outside Diameter inch
1.06 in
Package Height
Package Length
Package Weight
Package Width
Conductor - AL Str Size
336.4 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
7400