YCSR_image
YCSR_image

YCS33R, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS33R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 8-3/4 IN L.

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeves, Pre-Filled With PENETROX Joint Compound, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U316 Die, (6), Y45 Tool, U316 Die With PT-6515 Adapter, (6), Y46 Tool, U316 Die With PUADP-1 Adapter, (6), Y48B Tool, C316 Die, (2), Y60BHU Tool, L316 Die, (2), Die Index: 316 Element A, Conductor Type: ACSR, 6201, 5005, Aluminum

Product details

General

Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
EU RoHS Indicator
Yes
Sub Brand
HYSPLICE
Type
YCS-R
UPC
781810015049

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
3600

Resources and downloads