YCS28A_Photo_ColorCMYK_image
YCS28A_Photo_ColorCMYK_image

YCS351A, Aluminum Sleeve

Brand:

Burndy

Catalog ID:

YCS351A

Aluminum sleeve designed to withstand jumper loop tensile and vibration stresses. Made of aluminum with staked cable stop. ANSI C119.4 CLASS 1A(PARTIAL TENSION),Die Index: 261.

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeve, Pre-Filled With PENETROX Joint Compound And Capped, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U261 Die, (6), Y45 Tool, U261 Die With PT-6515 Adapter, (6), Y46 Tool, U261 Die With PUADP-1 Adapter, (6), Y48B Tool, C261 Die, (2), Y60BHU Tool, L261 Die, (2), Die Index: 261 Element A, Conductor Type: Compressed Aluminum, Compact Aluminum, Commercial Aluminum

Product details

General

Application
For All Aluminum, Compressed And Compact Conductors
Connector Type
Splice
Die Index
261
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YCS-A
UPC
781810015148
UPC 12 Digit
7818100151488

Dimensions

Dimension - B Length inch
4.31 in
Dimension - L Length Overall mm
222 mm
Dimension - Length Overall inch
8.75 in
Dimension - Outside Diameter inch
1.39 in

Conductor Related

Conductor - AL Str Size
556.5 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
2400

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)