text.skipToContent text.skipToNavigation

YCU28A

by Burndy 

Catalog ID: YCU28A

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 249

Product Details

General

Connector Type Sleeve
Die Index 249
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810015247
UPC 12 Digit 7818100152477

Dimensions

Dimension - L Length Overall mm 300 mm
Dimension - Length Overall inch 11.82 in

Conductor Related

Conductor - ACAR Str Size 4/0 (7) AWG
Conductor - ACAR Str Size Range 4/0 (7) AWG
Conductor - ACSR Cmpt Size 4/0 AWG
Conductor - ACSR Cmpt Size Range 4/0 AWG
Conductor - ACSR Str Size 4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range 4/0 (6/1) Penquin AWG
Conductor - AL Str Size 214 kcmil (19)
Conductor - AL Str Size Range 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 2

Resources/Downloads

Customer Notices

Sales Drawings