YDSRL_image
YDSRL_image

YDS1RL, Aluminum Full Tension Splice, #1 AWG ACSR

Brand:

Burndy

Catalog ID:

YDS1RL

Al Compression Full Tension Splice, #1 AWG ACSR.

Product details

General

Connector Type
Splice
Die Index
245
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
UNISPLICEâ„¢
UPC
621945255876
UPC 12 Digit
6219452558766

Dimensions

Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14 in
Dimension - Outside Diameter inch
0.71 in

Conductor Related

Conductor - ACSR Str Size
1 (6/1) Robin AWG
Conductor - ACSR Str Size Range
1 (6/1) Robin AWG
Conductor - AL Str Size
1 AWG
Conductor - AL Str Size Range
1 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250

Resources and downloads