YDS25AT_Photo_ColorCMYK
YDS25AT_Photo_ColorCMYK

YDS25AT, Aluminum Full Tension Sleeve Splice

Brand:

Burndy

Catalog ID:

YDS25AT

Aluminium Hysplice, 7-1/4 in L, Full Tension Sleeve for All Aluminum Compressed and Compact Conductors,Die index:243.

Features: Full-Tension HYSPLICE Sleeve Made Of Aluminum Tubing With Staked-In Cable Stop, Sizes 1/0 And Larger Tapered For Gradual Transition Of Stress, Installed With HYSPLICE Tools And Dies, Pre-Filled With PENETROX Joint Compound And Capped, Die Index: 243 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W243 Die, (6) Or BG Die, (12), Y35, Y750 Tool, BG Or U243 Die, (3), Y45 Tool, U243 Die With PT-6515 Adapter, (3), Y46 Tool, U243 Die With PUADP-1 Adapter, (3), Conductor Type: Aluminum, Compressed Aluminum, Compact Aluminum

Product details

General

Application
For All Aluminum Compressed And Compact Conductors
Color Code
Yellow
Connector Type
Splice
Die Index
BG or 243
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YDS-AT
UPC
781810820971
UPC 12 Digit
7818108209711

Dimensions

Dimension - B Length fraction
3-53/93 in
Dimension - B Length inch
3.57 in
Dimension - L Length Overall mm
185 mm
Dimension - Length Overall inch
7.27 in
Dimension - Outside Diameter inch
0.62 in

Conductor Related

Conductor - ACSR Cmpt Size
1/0 AWG
Conductor - ACSR Cmpt Size Range
1/0 AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings