YDSRSET
YDSRSET

YDS271R, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS271R

Two-piece, full tension ACSR splice consists of steel inner sleeve and aluminum outer sleeve. ANSI C119.4 Class 1 (Full Tension).

Product details

General

Connector Type
Splice
Die Index
255;317
Die Index - Element A
255
Die Index - Element B
317
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810090923
UPC 12 Digit
7818100909233

Dimensions

Dimension - Aluminum Sleeve Length inch
25.625 in
Dimension - L Length Overall mm
203 mm
Dimension - Length Overall inch
8 in
Dimension - Steel Sleeve Length inch
8 in

Conductor Related

Conductor - ACSR Str Size
159 (12/7) Guinea kcmil
Conductor - ACSR Str Size Range
159 (12/7) Guinea kcmil
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
600

Resources and downloads