
Brand: Burndy
Catalog ID: YDS27AT
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS27AT
Connector Type
Splice
Die Index
247
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-AT
UPC
781810015544
UPC 14 Digit GTIN
00781810015544
Dimension - B Length fraction
3-14/25 in
Dimension - B Length inch
3.56 in
Dimension - L Length Overall mm
184 mm
Dimension - Length Overall inch
7.25 in
Dimension - Outside Diameter inch
0.77 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACAR Str Size
3/0 (7) AWG
Conductor - ACAR Str Size Range
3/0 (7) AWG
Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9800