YDSRSET
YDSRSET

YDS28R, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS28R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, ANSI C119.4 Class 1 (Full Tension), Conductor: 4/0 (6/1) Penquin.

Product details

General

Connector Type
Splice
Die Index
248;249
Die Index - Element A
248
Die Index - Element B
249
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810015582
UPC 12 Digit
7818100155822

Dimensions

Dimension - Aluminum Sleeve Length inch
18.875 in
Dimension - L Length Overall mm
130 mm
Dimension - Length Overall inch
5.12 in
Dimension - Steel Sleeve Length inch
5.125 in

Conductor Related

Conductor - ACSR Cmpt Size
4/0 AWG
Conductor - ACSR Cmpt Size Range
4/0 AWG
Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range
4/0 (6/1) Penquin AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Pallet Quantity
1920

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings