YDSRSET
YDSRSET

YDS28RE, HYSPLICE Assembly, 4/0 ACSR / AL

Brand:

Burndy

Catalog ID:

YDS28RE

HYSPLICE ASSEMBLY.

Product details

General

Connector Type
Splice
Die Index - Element B
249
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810081235
UPC 12 Digit
7818100812355

Dimensions

Dimension - B Length fraction
2-8/17 in
Dimension - B Length inch
2.47 in
Dimension - L Length Overall mm
478 mm
Dimension - Length Overall inch
18.81 in
Dimension - Outside Diameter inch
0.88 in

Conductor Related

Conductor - ACSR Cmpt Size
4/0 AWG
Conductor - ACSR Cmpt Size Range
4/0 AWG
Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range
4/0 (6/1) Penquin AWG
Conductor - AL Str Size
4/0 AWG
Conductor - AL Str Size Range
4/0 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2400

Resources and downloads