YDSRSET
YDSRSET

YDS2RE, HYSPLICE Assembly, 2 ACSR / AL

Brand:

Burndy

Catalog ID:

YDS2RE

HYSPLICE - ASSEMBLE.

Product details

General

Connector Type
Splice
Die Index - Element B
693
Material
Mixed
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810179277
UPC 12 Digit
7818101792777

Dimensions

Dimension - B Length fraction
1-49/50 in
Dimension - B Length inch
1.98 in
Dimension - L Length Overall mm
433 mm
Dimension - Length Overall inch
17.05 in
Dimension - Outside Diameter inch
0.52 in

Conductor Related

Conductor - ACSR Cmpt Size
2 AWG
Conductor - ACSR Cmpt Size Range
2 AWG
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads