text.skipToContent text.skipToNavigation

YDS32R

by Burndy 

Catalog ID: YDS32R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, Inner Sleeve: 6.88 IN L, Outer Sleeve: 22.25 IN L.

Features: Two-Piece, Full Tension HYSPLICE, Consists Of Aluminum Outer Sleeve And Steel Inner Sleeve, Tapered Outer Sleeve Provides Gradual Transition Of Stress, Filler Holes Provided For PENETROX Joint Compound, Sizes 1/0 And Larger Supplied With Plugs For Filler Hole, Installed With Standard HYSPLICE Tools And Dies (Thru 556 With Y35 Or Y750 HYPRESS), Aluminum And Steel Sleeves Can Be Ordered Separately Or In Sets, Die Index: 350 Element A, 261 Element B, Conductor Type: ACSR, Compressed, Compact, Tools, Die Set Catalog Number, And (number Of Crimps): Y35 Tool, U252 Die, (9), Y750 Tool, U316 Die, (9), Y45 Tool, U Die With Adapter PT-6515, Y46 Tool, U Die With Adapter PUADP-1, Y48B Tool, C252, C316 Die, (3), Y60BHU Tool, L252, L316 Die, (3), Includes: YDS37RP1 Aluminium Sleeve And YDS36RP2 Steel Sleeve

Product Details

General

Application For ACSR, Compressed And Compact Conductors
Connector Type Splice
Die Index 252;316
Die Index - Element A 252
Die Index - Element B 316
EU RoHS Indicator Yes
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS-R Set
UPC 781810821022
UPC 12 Digit 7818108210222

Dimensions

Dimension - Aluminum Sleeve Length inch 22.25 in
Dimension - L Length Overall mm 565 mm
Dimension - Length Overall inch 22.25 in
Dimension - Steel Sleeve Length inch 6.875 in

Conductor Related

Conductor - ACSR Cmpt Size 336.4 kcmil
Conductor - ACSR Cmpt Size Range 336.4 kcmil
Conductor - ACSR Str Size 336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil
Conductor - ACSR Str Size Range 336.4 (26/7) Linnet kcmil-336.4 (30/7) Oriole kcmil
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings