HUBBELL
Image of YDS351AT YDS351AT, Alluminum, Full Tension Sleeve

YDS351AT, Alluminum, Full Tension Sleeve

Brand: Burndy

Catalog ID: YDS351AT

Hysplice, 556.5 (19, 37) kcmil, 12-3/4 in L, Full Tension Sleeve for All Aluminum Compressed and Compact Conductors.

  • Full-Tension sleeve made of aluminum tubing with staked-in cable stop
  • Sizes 1/0 and larger feature a taper for gradual transition of stress
  • Pre-Filled with PENETROX Joint Compound and Capped

General

Application

For All Aluminum Compressed And Compact Conductors

Catalog Number

YDS351AT

Connector Type

Splice

Die Index

261

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YDS-AT

UPC

781810015988

UPC 14 Digit GTIN

00781810015988

Dimensions

Dimension - B Length fraction

6-3/10 in

Dimension - B Length inch

6.3 in

Dimension - L Length Overall mm

651 mm

Dimension - Length Overall inch

25.63 in

Dimension - Outside Diameter inch

1.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

556.5

Conductor - AL Str Size Range

556.5

Conductor Type

AL C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900