text.skipToContent text.skipToNavigation

YDS361RLY

by Burndy 

Catalog ID: YDS361RLY

One piece full tension aluminum splice designed to eliminate possible basketing of conductor. Installed by crimping from end of connector towards the center.

Product Details

General

Connector Type Splice
Die Index 788;720
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810042267
UPC 12 Digit 7818100422677

Dimensions

Dimension - B Length fraction 12-11/25 in
Dimension - B Length inch 12.44 in
Dimension - L Length Overall mm 635 mm
Dimension - Length Overall inch 25 in
Dimension - Outside Diameter inch 1.41 in

Conductor Related

Conductor - ACSR Str Size 477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range 477.0 (18/1) Pelican kcmil
Conductor - AL Str Size 477(18-1)kcmil
Conductor - AL Str Size Range 477 kcmil
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings