HUBBELL
YDSRSET
YDSRSET

YDS36R, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS36R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, Inner Sleeve: 7.88 IN L, Outer Sleeve: 26.38 IN L.

  • 2-Piece, Full Tension HYSPLICE consists of aluminum outer sleeve and steel inner sleeve
  • Tapered out sleeve provides gradual transition of stress
  • Filler hole provided for PENETROX Joint Compound
  • Sizes 1/0 and larger come supplied with plugs for filler hole

Features: Two-Piece, Full Tension HYSPLICE, Consists Of Aluminum Outer Sleeve And Steel Inner Sleeve, Tapered Outer Sleeve Provides Gradual Transition Of Stress, Filler Holes Provided For PENETROX Joint Compound, Sizes 1/0 And Larger Supplied With Plugs For Filler Hole, Installed With Standard HYSPLICE Tools And Dies (Thru 556 With Y35 Or Y750 HYPRESS), Aluminum And Steel Sleeves Can Be Ordered Separately Or In Sets, Die Index: 350 Element A, 261 Element B, Conductor Type: ACSR, Compressed, Compact, Tools, Die Set Catalog Number, And (number Of Crimps): Y35 Tool, U350 Die, (12), Y750 Tool, U261 Die, (12), Y45 Tool, U Die With Adapter PT-6515, Y46 Tool, U Die With Adapter PUADP-1, Y48B Tool, C350, C261 Die, (4), Y60BHU Tool, L350, L261 Die, (4), Includes: YDS37RP1 Aluminium Sleeve And YDS36RP2 Steel Sleeve

Product details

General

Application

For ACSR, Compressed And Compact Conductors

Catalog Number

YDS36R

Connector Type

Splice

Die Index

350;261

Die Index - Element A

350

Die Index - Element B

261

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YDS-R Set

UPC

781810015759

UPC 12 Digit

7818100157599

Dimensions

Dimension - Aluminum Sleeve Length inch

26.375 in

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.89 in

Dimension - Steel Sleeve Length inch

7.875 in

Conductor Related

Conductor - ACSR Str Size

477.0 (26/7) Hawk kcmil

Conductor - ACSR Str Size Range

477.0 (26/7) Hawk kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

350

Resources and downloads