text.skipToContent text.skipToNavigation

YDS392R

by Burndy 

Catalog ID: YDS392R

Two-piece, full tension ACSR splice consists of steel inner sleeve and aluminum outer sleeve. ANSI C119.4 Class 1 (Full Tension)

Product Details

General

Connector Type Splice
Die Index 305;608
Die Index - Element A 305
Die Index - Element B 608
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810109007
UPC 12 Digit 7818101090077

Dimensions

Dimension - Aluminum Sleeve Length inch 26.125 in
Dimension - L Length Overall mm 664 mm
Dimension - Length Overall inch 26.13 in
Dimension - Outside Diameter inch 1.5 in
Dimension - Steel Sleeve Length inch 8.625 in

Conductor Related

Conductor - ACSR Str Size 556.5 (24/7) Parakeet;556.5 (26/7) Dove
Conductor - ACSR Str Size Range 556.5 (24/7) Parakeet-556.5 (26/7) Dove
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings