HUBBELL
YDS43R43RS, 2-piece, ACSR Splice, includes inner and outer sleeves
Image of YDS43R43RS YDS43R43RS, 2-piece, ACSR Splice, includes inner and outer sleeves

YDS43R43RS, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand: Burndy

Catalog ID: YDS43R43RS

Two-piece, full tension ACSR splice consists of steel inner sleeve and aluminum outer sleeve. ANSI C119.4 Class 1 (Full Tension).

  • 2-Piece ACSR Splice
  • Includes inner and outer sleeves

General

Catalog Number

YDS43R43RS

Connector Type

Splice

Die Index

254;319

Die Index - Element A

254

Die Index - Element B

319

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810175903

UPC 14 Digit GTIN

00781810175903

Dimensions

Dimension - Aluminum Sleeve Length inch

.50 in

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

8 in

Dimension - Steel Sleeve Length inch

8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

666.6 (24/7) Flamingo kcmil

Conductor - ACSR Str Size Range

666.6 (24/7) Flamingo kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Minimum Pack Quantity

1