text.skipToContent text.skipToNavigation

YDS4CA

by Burndy 

Catalog ID: YDS4CA

Full tension aluminum splice with staked in cable stop. ANSI C199.4 Class 1 (Full Tension),Die Index:162,2-5/8 L.

Features: Full-Tension HYSPLICE Sleeve Made Of Aluminum Tubing With Staked-In Cable Stop, Sizes 1/0 And Larger Tapered For Gradual Transition Of Stress, Installed With HYSPLICE Tools And Dies, Pre-Filled With PENETROX Joint Compound And Capped, Holding Strength: Aluminum: 700 LB, Die Index: 162, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W162 Die, (4), Y35, Y750 Tool, U162 Die, (1), Y45 Tool, U162 Die With PT-6515 Adapter, (1), Y46 Tool, U162 Die With PUADP-1 Adapter, (1), Conductor Type: Aluminum, Color Code: Orange

Product Details

General

Application For All Aluminum Compressed And Compact Conductors
Color Code Orange
Connector Type Splice
Die Index 162
EU RoHS Indicator Yes
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS-A
UPC 781810015377

Dimensions

Dimension - B Length inch 1.25 in
Dimension - Inside Diameter inch 0.24 in
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.62 in
Dimension - Outside Diameter inch 0.4 in

Conductor Related

Conductor - AAAC 5005 Size 48.69 (7) kcmil
Conductor - AAAC 5005 Size Range 48.69 (7) kcmil
Conductor - AAAC 6201 Size 48.69 (7) kcmil
Conductor - AAAC 6201 Size Range 48.69 (7) kcmil
Conductor - ACAR Str Size 4 (7) AWG
Conductor - ACAR Str Size Range 4 (7) AWG
Conductor - ACSR Cmpt Size 4 AWG
Conductor - ACSR Cmpt Size Range 4 AWG
Conductor - AL Str Size 4 AWG
Conductor - AL Str Size Range 4 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads