HUBBELL
YDSRL_image
YDSRL_image

YDS6RLS20CG1, Aluminum, Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS6RLS20CG1

Single sleeve aluminum UNISPLICE; Full tension aluminum and ACSR applications; prefilled with PENETROX joint compound.

Product details

General

Catalog Number

YDS6RLS20CG1

Connector Type

Splice

Die Index

165

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICEâ„¢

UPC

621945068759

Dimensions

Dimension - B Length fraction

5-22/25 in

Dimension - B Length inch

5.88 in

Dimension - Inside Diameter inch

0.28 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - Outside Diameter inch

0.65 in

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG

Conductor - AL Str Size

6 AWG

Conductor - AL Str Size Range

6 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

2016

Resources and downloads