text.skipToContent text.skipToNavigation

YDS6RLS20CG1

by Burndy 

Catalog ID: YDS6RLS20CG1

Single sleeve aluminum UNISPLICE; Full tension aluminum and ACSR applications; prefilled with PENETROX joint compound

Product Details

General

Connector Type Splice
Die Index 165
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name UNISPLICE™
UPC 621945068759

Dimensions

Dimension - B Length fraction 5-22/25 in
Dimension - B Length inch 5.88 in
Dimension - Inside Diameter inch 0.28 in
Dimension - L Length Overall mm 305 mm
Dimension - Length Overall inch 12 in
Dimension - Outside Diameter inch 0.65 in

Conductor Related

Conductor - ACSR Str Size 6 (6/1) Turkey AWG
Conductor - ACSR Str Size Range 6 (6/1) Turkey AWG
Conductor - AL Str Size 6 AWG
Conductor - AL Str Size Range 6 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads