text.skipToContent text.skipToNavigation

YDSR26RL

by Burndy 

Catalog ID: YDSR26RL

Extra long replacement splice designed to facilitate the permanent replacement of an existing line splice. Eliminates need for two splices and extra conductor.

Product Details

General

Connector Type Splice
Die Index 659
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name UNISPLICE™
UPC 781810503232

Dimensions

Dimension - B Length inch 6.70 in
Dimension - L Length Overall mm 902 mm
Dimension - Length Overall inch 35.50 in
Dimension - Outside Diameter inch .83 in

Conductor Related

Conductor - AAAC 5005 Size 2/0 AWG
Conductor - AAAC 6201 Size 2/0 AWG
Conductor - ACSR Cmpt Size 2/0 AWG
Conductor - ACSR Cmpt Size Range 2/0 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads