HUBBELL
YCUR
YCUR

YOU33R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YOU33R

Cast AL repair sleeve for restoring conductivity to damaged conductor, 13 IN L.

Product details

General

Catalog Number

YOU33R

Connector Type

Splice

Die Index

316

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810016053

UPC 12 Digit

7818100160533

Dimensions

Dimension - L Length Overall mm

329 mm

Dimension - Length Overall inch

12.94 in

Conductor Related

Conductor - ACSR Cmpt Size

336.4

Conductor - ACSR Cmpt Size Range

336.4

Conductor - ACSR Str Size

336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - ACSR Str Size Range

336.4 (26/7) Linnet-336.4 (30/7) Oriole

Conductor - AL Str Size

336.4

Conductor - AL Str Size Range

336.4

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads