HUBBELL
YTS_AR_Photo_ColorCMYK
YTS_AR_Photo_ColorCMYK

YTS451R48RS, Full Tension Splice Kit for ACSR

Brand:

Burndy

Catalog ID:

YTS451R48RS

Full Tension Splice Kit for ACSR Conductor.

Product details

General

Catalog Number

YTS451R48RS

Connector Type

Splice

Trade Name

HYSPLICEâ„¢

UPC

781810507018

UPC 12 Digit

7818105070188

Dimensions

Dimension - Length Overall inch

28.96 in

Dimension - Outside Diameter inch

1.80 in

Conductor Related

Conductor - ACSR Str Size

715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil

Conductor - ACSR Str Size Range

715.5 (26/7) Starling kcmil-795 (26/7) Drake kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

210

Resources and downloads