HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YS4CFXLTCKITC, Compression Splice Kit with Clear Heat Shrink, 4 Flex G,H,I,K,M, DLO, 4 AWG Cu

Brand:

Burndy

Catalog ID:

YS4CFXLTCKITC

4 Flex G,H,I,K,M,DLO, 4 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink Gray Color Code, 8 Die Index.

  • In-line splice kit includes compression splice connector and heat shrink
  • Barrel is designed with internal chamfer at the wire entry to ensure smooth insertion of wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Product details

General

Application

Wire Splice

Catalog Number

YS4CFXLTCKITC

Color Code

Gray

Connector Type

STANDARD BARREL KITS

Construction Material - Main

Copper

Die Index

8

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLINK™

Type

YS-TC

UPC

781810346402

UPC 12 Digit

7818103464022

Dimensions

Dimension - B Length inch

0.74 in

Dimension - L Length Overall mm

42.92 mm

Dimension - Length BB inch

0.74 in

Dimension - Length Overall inch

1.69 in

Dimension - Strip Length inch

11/16

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Flex M Size Range

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

12

Pallet Quantity

3600