HUBBELL
YS34, Cu Compression Splice, Long Barrel, 500 kcmil
Image of YS34 YS34, Cu Compression Splice, Long Barrel, 500 kcmil
Image of YS34 YS34, Cu Compression Splice, Long Barrel, 500 kcmil
play
3D View
play
360 View
+2
Image of YS34 YS34, Cu Compression Splice, Long Barrel, 500 kcmil
Buy America(n) Qualified

YS34, Cu Compression Splice, Long Barrel, 500 kcmil

$95.45 USD

Brand: Burndy

Catalog ID: YS34

500 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 20 or 299 Die Index

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS34

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810508503

UPC 14 Digit GTIN

00781810508503

Dimensions

Dimension - B Length inch

2.20 in

Dimension - L Length Overall mm

125 mm

Dimension - Length Overall inch

4.91 in

Dimension - Strip Length inch

2-1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Wire Size

500 kcmil

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

6

Minimum Pack Quantity

1