HUBBELL
Image of YSM27 YSM27, Uninsulated Parallel Splice For 133,650 - 167,332 cmils

YSM27, Uninsulated Parallel Splice For 133,650 - 167,332 cmils

Brand: Burndy

Catalog ID: YSM27

Cu Uninsul Parallel Splice, Bvl Entry, 133650-167332 cmil Cable,197000-250000 cmil Sol Wire, 0.81" L, Tin Plated.

YSM27.

  • Seamless tubing
  • Beveled barrel for ease of wire entry
  • Tin plated
  • Parallel design results in only one crimp necessary
  • Uninsulated barrel provides an economical termination solution when insulation is not specified

General

Application

HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling

Catalog Number

YSM27

Connector Type

Parallel Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Temperature Rating

90

Trade Name

HYLINKâ„¢

Type

YSM

UPC

781810807156

UPC 14 Digit GTIN

00781810807156

Dimensions

Dimension - Length Overall inch

0.81 in

Dimension - Outside Diameter inch

0.70 in

Dimension - Strip Length inch

7/8

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

2/0 AWG;3/0 AWG

Conductor - Copper Str Size Range

2/0 AWG-3/0 AWG

Conductor Size

133,650 - 167,332 cmils

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

90

Configuration

Connector Type

Parallel Splice

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

46400