YCRRG
YCRRG

YCR27RG5, Compression reducer for Copper/ACSR

Brand:

Burndy

Catalog ID:

YCR27RG5

HYSPLICE™ REDUCER(CU-ACSR).

Product details

General

Color Code
Purple
Connector Type
Reducer
Die Index
654;705
Material
Aluminum
Oxide Inhibitor Type
Penetrox A
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810324578

Dimensions

Dimension - A Outside Diameter inch
1.06 in
Dimension - B Length fraction
2-22/25 in
Dimension - B Length inch
2.88 in
Dimension - B Outside Diameter inch
1.06 in
Dimension - L Length Overall mm
162 mm
Dimension - Length Overall inch
6.38 in
Dimension - Strip Length inch
3

Conductor Related

Conductor - AAAC 5005 Size A
195.7 (7) kcmil
Conductor - AAAC 5005 Size A Range
195.7 (7) kcmil
Conductor - AAAC 5005 Size B
123.3 (7) kcmil
Conductor - AAAC 5005 Size B Range
123.3 (7) kcmil
Conductor - AAAC 6201 Size A
195.7 (7) kcmil
Conductor - AAAC 6201 Size A Range
195.7 (7) kcmil
Conductor - AAAC 6201 Size B
123.3 (7) kcmil
Conductor - AAAC 6201 Size B Range
195.7 (7) kcmil
Conductor - ACSR Cmpt Size A
3/0 (6/1) Pigeon
Conductor - ACSR Str Size A
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size A Range
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size B
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size A
3/0 AWG
Conductor - AL Str Size A Range
3/0 AWG
Conductor - AL Str Size B
1/0 AWG
Conductor - AL Str Size B Range
1/0 AWG
Conductor - Copper Str Size A
3/0 AWG
Conductor - Copper Str Size A Range
3/0 AWG
Conductor - Copper Str Size B
1/0
Conductor - Copper Str Size B Range
1/0

Certifications And Compliance

Standards - RoHS Compliance Status
UI

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
5920

Resources and downloads