text.skipToContent text.skipToNavigation

YCS32

by Burndy 

Catalog ID: YCS32

CU loop splice connector designed to withstand jumper loop tensile and vibration stresses up to 60 percentage RBS, Index: 209

Product Details

General

Connector Type Splice
Die Index 209
Material Copper
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Trade Name HYSPLICE™
UPC 781810014264
UPC 12 Digit 7818100142644

Dimensions

Dimension - A Outside Diameter inch 1.24 in
Dimension - B Length fraction 2-64/81 in
Dimension - B Length inch 2.79 in
Dimension - B Outside Diameter inch 1.24 in
Dimension - L Length Overall mm 145 mm
Dimension - Length Overall inch 5.72 in

Conductor Related

Conductor - Copper Str Size 400 kcmil
Conductor - Copper Str Size Range 400 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings