text.skipToContent text.skipToNavigation

YCS34

by Burndy 

Catalog ID: YCS34

CU loop splice connector designed to withstand jumper loop tensile and vibration stresses up to 60 percentage RBS, Index: 210

Product Details

General

Connector Type Splice
Die Index 210
Material Copper
Physical Attribute - Number of Crimps Required 2
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Trade Name HYSPLICE™
UPC 781810820605

Dimensions

Dimension - A Outside Diameter inch 1.38 in
Dimension - B Length fraction 2-1/2 in
Dimension - B Length inch 2.5 in
Dimension - B Outside Diameter inch 1.38 in
Dimension - L Length Overall mm 130 mm
Dimension - Length Overall inch 5.12 in

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings