HUBBELL
YCT2626_Photo_ColorCMYK
YCT2626_Photo_ColorCMYK

YCT2828, 1-piece Tap Connector

Brand:

Burndy

Catalog ID:

YCT2828

One-piece, copper compression tap connector with U-shaped run element and tubular tap for joining hard and medium-hard drawn copper,Die index:168.

Product details

General

Catalog Number

YCT2828

Connector Type

Splice

Die Index

168

Die Index Run Side

168

Die Index Tap Side

168

Material

Copper

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

N

UPC

781810014349

Dimensions

Dimension - B Length fraction

81/89 in

Dimension - B Length inch

0.91 in

Dimension - Height fraction

4

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length BB inch

1.62 in

Dimension - Length Overall inch

5.72 in

Dimension - Outside Diameter inch

0.89 in

Dimension - Width fraction

1-1/5 in

Dimension - Width inch

1.2 in

Dimension - Width mm

30 mm

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Run Range

4/0 AWG

Conductor - Copper Str Tap

4/0 AWG

Conductor - Copper Str Tap Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

1800