text.skipToContent text.skipToNavigation

YDR4WG1

by Burndy 

Catalog ID: YDR4WG1

Copper Hyreducer, # 4 Sol. (Barrel A) , #6 Sol. (Barrel B).

Die Index: 162, No of crimps: 4

Product Details

General

Application Splice
Connector Type Splice
Die Index 162
EU RoHS Indicator Yes
Material Copper
Physical Attribute - Number of Crimps Required 4
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Sub Brand COMPRESSION TERMINAL
Trade Name HYREDUCER™
Type Terminal
UPC 781810014424

Dimensions

Dimension - A Outside Diameter inch 0.42 in
Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - B Outside Diameter inch 0.38 in
Dimension - L Length Overall mm 67 mm
Dimension - Length BB inch 1.25 in
Dimension - Length Overall inch 2.65 in

Conductor Related

Conductor - Copper Solid Size A 4 AWG
Conductor - Copper Solid Size A Range 4 AWG
Conductor - Copper Solid Size B 6 AWG
Conductor - Copper Solid Size B Range 4 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads