YDSC
YDSC

YDS1W, Copper Single Sleeve Splice

Brand:

Burndy

Catalog ID:

YDS1W

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #1 Cu Sol (Hard, Medium, or Soft Drawn), Die Index: 164, Made of copper tubing, Installed with standard tools and dies.

Product details

General

Connector Type
Splice
Die Index
164
Material
Copper
Oxide Inhibitor Type
Penetrox A4
Physical Attribute - Number of Crimps Required
4
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810014455

Dimensions

Dimension - A Outside Diameter inch
0.55 in
Dimension - B Length fraction
2-16/25 in
Dimension - B Length inch
2.64 in
Dimension - B Outside Diameter inch
0.55 in
Dimension - Inside Diameter inch
0.32 in
Dimension - L Length Overall mm
140 mm
Dimension - Length Overall inch
5.53 in
Dimension - Outside Diameter inch
0.55 in

Conductor Related

Conductor - Copper Solid Size
1 AWG
Conductor - Copper Solid Size Range
1 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
4800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings