text.skipToContent text.skipToNavigation

YDS26

by Burndy 

Catalog ID: YDS26

Hysplice, 2/0 (7, 12, 19) str., 6 in L, Full Tension Sleeve for Stranded Copper Conductors.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 166 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W166 Die, (12), Y35, Y750 Tool, U165/U459 Die, (6), Y45 Tool, U165/U459 Die With PT-6515 Adapter, (6), Y46 Tool, U165/U459 Die With PUADP-1 Adapter, (6), Conductor Type: Stranded Copper

Product Details

General

Application For Stranded Copper Conductors
Connector Type Splice
Die Index 166
EU RoHS Indicator Yes
Material Copper
Oxide Inhibitor Type Penetrox E
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS
UPC 781810564844

Dimensions

Dimension - A Outside Diameter inch 0.71 in
Dimension - B Length fraction 2-17/20 in
Dimension - B Length inch 2.85 in
Dimension - B Outside Diameter inch 0.71 in
Dimension - L Length Overall mm 151 mm
Dimension - Length Overall inch 5.95 in
Dimension - Outside Diameter inch 0.71 in

Conductor Related

Conductor - Copper Str Size 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings