YDSC_image
YDSC_image

YDS29, Copper Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS29

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 250 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 169, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U169 Die, (9), Y45 Tool, U169 Die With PT-6515 Adapter, (9), Y46 Tool, U169 Die With PUADP-1 Adapter, (9), Y48B Tool, C169 Die, (3), Y60BHU Tool, L169 Die, (3), Die Index: 169 Element A, Conductor Type: Stranded Copper

Product details

General

Application
For Stranded Copper Conductors
Connector Type
Splice
Die Index
169
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
3
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YDS
UPC
781810014646

Dimensions

Dimension - B Length fraction
3-1/2 in
Dimension - B Length inch
3.54 in
Dimension - L Length Overall mm
190 mm
Dimension - Length Overall inch
7.47 in
Dimension - Outside Diameter inch
0.95 in

Conductor Related

Conductor - Copper Str Size
250 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Pallet Quantity
1800

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)