HUBBELL
YDS30, Copper Single Sleeve Full Tension Splice
Image of YDS30 YDS30, Copper Single Sleeve Full Tension Splice
Buy America(n) Qualified

YDS30, Copper Single Sleeve Full Tension Splice

Brand: Burndy

Catalog ID: YDS30

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 300 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 170, Made of copper tubing, Installed with standard tools and dies.

  • Copper Single Sleeve Full Tension Splice
  • Full Rated Breaking Strength of Hard, Medium, or Soft Drawn Solid Copper Conductor

General

Application

For Stranded Copper Conductors

Catalog Number

YDS30

Connector Type

Splice

Die Index

170

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

3

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YDS

UPC

781810014653

UPC 14 Digit GTIN

00781810014653

Dimensions

Dimension - B Length fraction

3-43/50 in

Dimension - B Length inch

3.86 in

Dimension - L Length Overall mm

205 mm

Dimension - Length Overall inch

8.09 in

Dimension - Outside Diameter inch

1.05 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

300 kcmil

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900