text.skipToContent text.skipToNavigation

YDS31

by Burndy 

Catalog ID: YDS31

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 350 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 267, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 267 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U267 Die, (12), Y45 Tool, U267 Die With PT-6515 Adapter, (12), Y46 Tool, U267 Die With PUADP-1 Adapter, (12), Y48B Tool, C267 Die, (4), Y60BHU Tool, L267 Die, (4), Conductor Type: Stranded Copper

Product Details

General

Application For Stranded Copper Conductors
Connector Type Splice
Die Index 267
EU RoHS Indicator Yes
Material Copper
Oxide Inhibitor Type Penetrox E
Physical Attribute - Number of Crimps Required 4
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS
UPC 781810821107

Dimensions

Dimension - B Length inch 5.04 in
Dimension - L Length Overall mm 259 mm
Dimension - Length Overall inch 10.20 in
Dimension - Outside Diameter inch 1.17 in

Conductor Related

Conductor - Copper Str Size 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 8

Resources/Downloads

Customer Notices

Sales Drawings