text.skipToContent text.skipToNavigation

YDS34

by Burndy 

Catalog ID: YDS34

Hysplice, 500 (19, 37) , 11-5/8 in L, Full Tension Sleeve for Stranded.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 210 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U210 Die, (15), Y45 Tool, U210 Die With PT-6515 Adapter, (15), Y46 Tool, U210 Die With PUADP-1 Adapter, (15), Y48B Tool, C210 Die, (5), Y60BHU Tool, L210 Die, (5), Conductor Type: Stranded Copper

Product Details

General

Application For Stranded Copper Conductors
Connector Type Splice
Die Index 210
EU RoHS Indicator Yes
Material Copper
Oxide Inhibitor Type Penetrox E
Physical Attribute - Number of Crimps Required 5
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS
UPC 781810014677

Dimensions

Dimension - B Length fraction 5-3/4 in
Dimension - B Length inch 5.75 in
Dimension - L Length Overall mm 295 mm
Dimension - Length Overall inch 11.62 in
Dimension - Outside Diameter inch 1.38 in

Conductor Related

Conductor - Copper Str Size 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings